Power Distribution Unit (PDU) - FLX Series Model ID* PDU Type Basic Metered Footprint 70" Vertical Input Voltage 120V 208V 208V 3-Phase Amperage 20A 30A 50A Overload Protection Yes No Input Plug Type 5-20P L5-20P L5-30P L6-20P L6-30P L21-20P (WYE) L21-30P (WYE) L15-20P (Delta) L15-30P (Delta) CS8365C Cord Length 3' 4' 5' 6' 7' 8' 9' 10' 11' 12' 13' 14' 15' Output Voltage 120V 208V 120V & 208V Outlet Quantity & Type (24) 5-20R (36) 5-20R (42) 5-20R (42) C13 (24) C13; (6) C19 (36) C13; (6) C19 (12) C13; (6) 5-20R (24) 5-20R; (6) L6-20R (12) L6-20R For Internal Use Only No Selection Required Quantity (optional) Comments (optional) Model Number.V70....10..0000 (Partial Model Number) * Must select an option for all drop down boxes above for valid model number. Useful Resources » Brochure - FLX Series PDU » Specification Sheet - FLX Series PDU » Installation Manual / User Guide - FLX Series PDU » Mounting Options » Where To Buy » Contact Technical Support